Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

User Defined Application (UDA) Generator

The User Defined Application (UDA) generator tool lets you rapidly generate custom, automated test GUIs (graphical user interfaces) for DCA-X, Infiniium, and InfiniiVision oscilloscopes with minimal programming.

The generator tool can be installed on an Infiniium or DCA-X oscilloscope or a PC.

The generator tool is free, but your oscilloscope or controller PC must have the D9010UDAA (or older N5467B/C or N1019A) license in order to run generated applications.

Release Date Version Version Description
2014-03-28 01.82.0003 The N5467B User Defined Application (UDA) generator tool lets you rapidly generate custom, automated test GUIs for Infiniium oscilloscopes with minimal programming. This is the last version supported on the Windows XP operating system.

How to Download

  • Click the download button and save the file to a temporary directory on the Infiniium oscilloscope or a development PC.

How to Install

  • On the oscilloscope or development PC, open (execute) the downloaded file, and follow the on-screen installation instructions.

Licensing

Supporting Documentation

Download

Installs on:

PC / Instrument

Operating System

  • Windows 7
  • Windows Vista
  • Windows XP SP3
  • Windows XP SP2

Prerequisites

  • Please see the release notes under Supporting Documentation.

Supported Instruments

  • 80000, 90000, 90000-X Series and 9000 Series Infiniium oscilloscopes