Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

User Defined Application (UDA) Generator

The User Defined Application (UDA) generator tool lets you rapidly generate custom, automated test GUIs (graphical user interfaces) for DCA-X, Infiniium, and InfiniiVision oscilloscopes with minimal programming.

The generator tool can be installed on an Infiniium or DCA-X oscilloscope or a PC.

The generator tool is free, but your oscilloscope or controller PC must have the D9010UDAA (or older N5467B/C or N1019A) license in order to run generated applications.

Date de mise en circulation Version Description de la version
2014-03-28 01.82.0003 The N5467B User Defined Application (UDA) generator tool lets you rapidly generate custom, automated test GUIs for Infiniium oscilloscopes with minimal programming. This is the last version supported on the Windows XP operating system.

Comment télécharger

  • Click the download button and save the file to a temporary directory on the Infiniium oscilloscope or a development PC.

Comment installer

  • On the oscilloscope or development PC, open (execute) the downloaded file, and follow the on-screen installation instructions.

Autorisation d'exploitation

Document d'appui

Téléchargez

S'installe sur:

PC / Instrument

Système d'exploitation

  • Windows 7
  • Windows Vista
  • Windows XP SP3
  • Windows XP SP2

Préalables

  • Please see the release notes under Supporting Documentation.

Instruments appuyés

  • 80000, 90000, 90000-X Series and 9000 Series Infiniium oscilloscopes