Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

User Defined Application (UDA) Generator

The User Defined Application (UDA) generator tool lets you rapidly generate custom, automated test GUIs (graphical user interfaces) for DCA-X, Infiniium, and InfiniiVision oscilloscopes with minimal programming.

The generator tool can be installed on an Infiniium or DCA-X oscilloscope or a PC.

The generator tool is free, but your oscilloscope or controller PC must have the D9010UDAA (or older N5467B/C or N1019A) license in order to run generated applications.

Date de mise en circulation Version Description de la version
2020-10-07 04.10.0005 The User Defined Application (UDA) generator tool lets you rapidly generate custom, automated test GUIs (graphical user interfaces) for DCA-X, Infiniium, and InfiniiVision oscilloscopes with minimal programming.

Comment télécharger

  • Click the download button and save the file to a temporary directory on the Infiniium oscilloscope or a PC.

Comment installer

  • On the oscilloscope or PC, open (execute) the downloaded file, and follow the on-screen installation instructions.

Autorisation d'exploitation

Document d'appui

Téléchargez

S'installe sur:

PC / Instrument

Système d'exploitation

  • Windows 7
  • Windows 10

Préalables

  • Information non-disponible

Instruments appuyés

  • DCA-X wide-bandwidth oscilloscopes; Infiniium UXR-Series, S-Series, V-Series, Z-Series, 9000 Series, 90000 X-Series, 90000 Q-Series, 90000 Series, and 80000 Series oscilloscopes; InfiniiVision 1000 X-Series, 2000 X-Series, 3000T X-Series, 4000 X-Series, and 6000 X-Series oscilloscopes