Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

X-Series Measurement Applications for Modular Instruments

Recommended Driver Version

  • M9391A driver: 2.1.230.1 or higher
  • M9393A driver (9 KHz to 27 GHz): 2.0.225.1 or higher
  • M9393A driver (3.6 GHz to 50 GHz): 2.1.875.1 or higher

Enhancements:

Updated all X-Series measurement applications to XSA 23.0.

Release Date Version Version Description

Free Trial Available

2019-04-15 23.0.37.0 Updated all applications to XSA 23.0

How to Download

  • Click the Download button
  • Select Run
  • Follow the screen prompts to install the software

How to Install

  • The M90XA Software Install package installs M9000 Measurement Framework, M90XA X-Series Measurement Application and M90XA IVI Drivers
    1. Launch M90XA installer file to run the setup.
    2. Follow the on-screen prompts to complete the installation.
  • Note: The M90XA Software must be installed on the same computer that shares the PXI backplane with the M9391A or M9393A VSAs.

Licensing

Supporting Documentation