您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

U3606B Firmware Upgrade, Revision 3.09-3.00-3.06

發佈日期 版本 版本說明
2015-01-30 3.09-3.00-3.04 U3606B Firmware Upgrade, Revision 3.09-3.00-3.04.

如何下載

  • 1. Click the Download button
    2. Save the file to your PC or desktop
    ­

如何安裝

授權

  • 不需要授權

支援文件

下載

安裝於:

Instrument

作業系統

  • Windows 7
  • Windows XP SP3
  • Windows 2000

必備檔案

  • System Requirements:
    Processor: 100 MHz Pentium II or higher required, 800 MHz recommended.
    Required Software:
    .NET Framework 2.0 or above.
    Windows Installer 3.0. Windows Installer 3.1 or later is recommended.
    Keysight IO Libraries Suit 14.0 and above
    ­

支援的儀器

  • U3606B
2014-11-17 3.09-3.00-3.03 U3606B Firmware Upgrade, Revision 3.09-3.00-3.03.

如何下載

  • 1. Click the Download button
    2. Save the file to your PC or desktop
     

如何安裝

授權

  • 不需要授權

支援文件

下載

安裝於:

Instrument

作業系統

  • Windows 7
  • Windows XP SP3
  • Windows 2000

必備檔案

  • System Requirements:
    Processor: 100 MHz Pentium II or higher required, 800 MHz recommended.
    Required Software:
    .NET Framework 2.0 or above.
    Windows Installer 3.0. Windows Installer 3.1 or later is recommended.
    Agilent IO Libraries Suit 14.0 and above

支援的儀器

  • U3606B
2013-12-23 1.02-1.10-1.06 U3606B Firmware Upgrade, Revision 1.02-1.10-1.06.

如何下載

  • 1. Click the Download button
    2. Save the file to your PC or desktop

如何安裝

  • Installing the software:
  • 1. Unzip the zip file to a folder.
    2. Select setup.exe to start installation.
  • Updating the firmware:
  • 1. On U3606B: Access to Utility menu and select

授權

  • 不需要授權

支援文件

下載

安裝於:

Instrument

作業系統

  • Windows 7
  • Windows XP SP3
  • Windows 2000

必備檔案

  • System Requirements:
    Processor: 100 MHz Pentium II or higher required, 800 MHz recommended.
    Required Software:
    .NET Framework 2.0 or above.
    Windows Installer 3.0. Windows Installer 3.1 or later is recommended.
    Agilent IO Libraries Suit 14.0 and above

支援的儀器

  • U3606B
2013-10-25 1.01-1.09-1.05 U3606B Firmware Upgrade, Revision 1.01-1.09-1.05.

如何下載

  • 1. Click the Download button
    2. Save the file to your PC or desktop
     

如何安裝

  • Installing the software:
    1. Unzip the zip file to a folder.
    2. Double click the setup.exe file to start installing.
    3. Follow the instructions to install the program.
  • Updating the firmware:
    1. On the U3606B: Select "U-tMC" as the remote interface connection.
    2. Connect the U3606B to the PC using the USB cable.
    3. Ensure that you have Agilent IO Libraries Suite installed but do not enable it (exit it at this stage).
    4. Go to Start >All Programs >Agilent > U3606B Firmware Update (Version 1.01-1.09-1.05) and start the firmware update.
    5. Do not power off the U3606B during the update process. If a "Power cycle the U3606B" message box appears, power cycle the unit and resume the firmware update.
    6. Reboot the unit after the firmware upgrade is completed.
     

授權

  • 不需要授權

支援文件

下載

安裝於:

Instrument

作業系統

  • Windows XP SP3
  • Windows 2000

必備檔案

  • System Requirements
    Processor: 100 MHz Pentium II or higher required, 800 MHz recommended.

    Supported Operating Systems:
    Windows 2000 Service Pack 3 or latest;
    Windows XP Service Pack 2 or latest
  • Required Software:
    .NET Framework 2.0 or above.
    Windows Installer 3.0. Windows Installer 3.1 or later is recommended.
    Agilent IO Libraries Suit 14.0 and above
  • Disk Space Requirements:
    2.86MB
     

支援的儀器

  • U3606B