What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
3070 04.00pe WN Software
3070 04.00pe WN Software Package Release Notes and Download
The software release 04.00pe may be installed on MS Windows systems with 3070 04.00pb or 04.05p. It may be installed on systems with 3070 Test System Software for MS Windows or 3070 Development Software for MS Windows.
To download on Windows systems running 3070 04.XX software releases:
- Click on "3070 04.00pe 0501 WN Download". The downloaded file will decompress automatically. Approximately 32 MB of available space will be necessary to perform the decompression and the final decompressed size of the file will be 16 MB.
- Close all open programs.
- Follow your browser's instructions to initiate the installation or change to the directory to which the software package was downloaded (usually C:/WINDOWS/TEMP) and double-click on 400pe_1.exe.
- Follow the Install Shield instructions for installation.
- To validate that the software installed correctly, bring up a Korn Shell window. On the menu bar, click "START" then click "Programs" then click "Keysight3070" then click "Korn Shell". In the Korn Shell window, type "version" and press enter. The software revision "3070 04.00pe 0501 WN" should display.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2003-01-18 | n/a | N/A |
Release Date | Version |
---|---|
2003-01-18 | n/a |
Version Description |
---|
N/A |
How to Download
- See Above
How to Install
- See Above
Licensing
- Does Not Require a License
Supporting Documentation
No previous versions available
SHOW MORE