Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Keysight x1149 Boundary Scan Analyzer 1.1.0.0 Software Release

The Keysight x1149 Boundary Scan Analyzer has released an update that includes new features to automatically test DDR memory banks, to enable external test sequencers to call x1149 through C# and C++ API call controls, and to support the Intel ® Silicon View Technology (Intel® SVT) tests, amongst other things. Enhancements in this release includes support of additional languages, the ability to drag and drop feature when creating On-board-Linker test, this provides ease of use during test development, and the ability to check multiple device IDCODE testing on the same device.

System Requirements: Keysight x1149 Boundary Scan Analyzer
Controller Requirements: Windows ® PC
Operating System: Microsoft Windows ® 7 Professional (32-bit or 64-bit) with Service Pack 1 or Microsoft Windows ® XP Professional (32-bit) with Service Pack 3
Software Requirement: New installation, Keysight x1149 1.0.0.0 or 1.0.1.0 software release installed

No previous versions available.