Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Keysight x1149 Boundary Scan Analyzer 1.1.0.0 Software Release

The Keysight x1149 Boundary Scan Analyzer has released an update that includes new features to automatically test DDR memory banks, to enable external test sequencers to call x1149 through C# and C++ API call controls, and to support the Intel ® Silicon View Technology (Intel® SVT) tests, amongst other things. Enhancements in this release includes support of additional languages, the ability to drag and drop feature when creating On-board-Linker test, this provides ease of use during test development, and the ability to check multiple device IDCODE testing on the same device.

System Requirements: Keysight x1149 Boundary Scan Analyzer
Controller Requirements: Windows ® PC
Operating System: Microsoft Windows ® 7 Professional (32-bit or 64-bit) with Service Pack 1 or Microsoft Windows ® XP Professional (32-bit) with Service Pack 3
Software Requirement: New installation, Keysight x1149 1.0.0.0 or 1.0.1.0 software release installed

The Agilent x1149 Boundary Scan Analyzer has released an update that includes new features to automatically test DDR memory banks, to enable external test sequencers to call x1149 through C# and C++ API call controls, and to support the Intel ® Silicon View Technology (Intel® SVT) tests, amongst other things. Enhancements in this release includes support of additional languages, the ability to drag and drop feature when creating On-board-Linker test, this provides ease of use during test development, and the ability to check multiple device IDCODE testing on the same device.


 

Release Date Version Version Description
2013-09-23 1.1.0.0 This version includes features to auto-test DDR memories, enable external test sequences to call the x1149, support the Intel ® Silicon View Technology tests, drag-and-drop On-Board-Linker test development and multi-IDCode testing on same device.

How to Download

  • Click the "Download" button.
  • Save installer into your PC harddisk.

How to Install

  • 1. Double click on the installer (.exe).
  • 2.If the User Account Control dialog box appears, click Yes to allow the installation to continue.
  • 3. Follow the instructions on the screen to complete the installation.

Licensing

  • Requires a License
Download

Installs on:

PC

Operating System

  • Windows 7

Prerequisites

  • Nil

Supported Instruments

  • N1125A,N1127A