Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

M9391A PXIe Vector Signal Analyzer Instrument Drivers

For a complete list of all instrument drivers from Keysight, please visit www.keysight.com/find/drivers

Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only), LabVIEW (32-bit/64-bit)

IVI class support: IviDriver 1.0

LabVIEW driver version: 2.0.1

Version Description:

  • New M9214A FPGA bits with fix for ADC dither support in C03 rev boards.
  • Updates to prevent Apogee hang when doing 32 bit packing acquisitions.
  • Update M9214A FPGA.
  • Added input extension for setting digitizer sample size. Previously was fixed at 64 bits. User now able to select 32 bits.
     
Release Date Version Version Description
2018-08-17 2.1.250.3 See description above