Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M9036A BIOS Downloads

This BIOS release adds a configuration option to the BIOS that allows you to enable/disable update of the Intel Management Engine firmware. The new option is on the Advanced screen and called "ME Local FW Update Policy". The default setting is disabled. All pervious BIOS have the default set to disabled. When disabled, you can't update the Intel Management Engine firmware. All pervious BIOS don't have this configuration option. If you want to update the Intel Management Engine firmware, you must first upgrade to BIOS AG23, then change the setting to enabled.

If you are upgrading your M9036A Operating System, Keysight recommends that you first install the latest BIOS.

Release Date Version Version Description
2017-06-02 AG23 See description above.

How to Download

  • Click the download button

How to Install

Licensing

  • Does Not Require a License
Download

Installs on:

PC

Operating System

  • Win 10 Enterprise 2016 LTSB 64bit
  • WES 7 32-bit/64-bit

Prerequisites

  • Information Not Available

Supported Instruments

  • M9036A