Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

81130A Firmware and BIOS

Firmware & BIOS update to provide the latest features and enhancements.

Release Date Version Version Description
2008-06-30 01.12.00 / 4.77 A self-extracting archive which contains firmware version 01.12.00 and BIOS Rev. 4.77 for the 81130A Pulse Pattern Generator.

How to Download

  1. Click the Download button
  2. Select Run
  3. Extract archive file

How to Install

Licensing

  • Does Not Require a License
Download

Installs on:

Instrument

Operating System

  • Windows 7
  • Windows XP

Prerequisites

  • SRAM card (part number 1819-0083)

Supported Instruments

  • 81130A