検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

EasyEXPERT group+ software (for B150x mainframe)

New Features, Resolved Issues and Revision History:
See ReleaseNotes_SW.txt and ReleaseNotes_FW.txt files.

License Requirement:
For the EasyEXPERT version A.05.50 or later, "SWS" licenses is required.

NOTE: Even though the "Licensing" section in the below "Previous Versions" tab states that the license is required, EasyEXPERT version A.05.0 or earlier does not need the license. So you can download, install, and use the version A.05.0 or earlier without the license.

NOTE:
Remote Control Interface is not supported on B150xA mainframe running on Windows XP.

From the version 6.2.1927.7790, the Operating system must be Windows 7 or Windows 10 and Windows XP SP2/SP3 are not supported.

EasyEXPERT group+ for B150x; 6.2.1927.7790

リリース バージョン 内容
2019-07-18 6.2.1927.7790 6.2.1927.7790
ダウンロード

インストール:

Instrument

OS

  • Windows 7
  • Windows 10

前提条件

  • ドキュメントはありません

対象測定器

  • B1500A,B1505A,B1506A