这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

EasyEXPERT group+ software (for B150x mainframe)

New Features, Resolved Issues and Revision History:
See ReleaseNotes_SW.txt and ReleaseNotes_FW.txt files.

License Requirement:
For the EasyEXPERT version A.05.50 or later, "SWS" licenses is required.

NOTE: Even though the "Licensing" section in the below "Previous Versions" tab states that the license is required, EasyEXPERT version A.05.0 or earlier does not need the license. So you can download, install, and use the version A.05.0 or earlier without the license.

NOTE:
Remote Control Interface is not supported on B150xA mainframe running on Windows XP.

From the version 6.2.1927.7790, the Operating system must be Windows 7 or Windows 10 and Windows XP SP2/SP3 are not supported.

EasyEXPERT group+ for B150x; 6.2.1927.7790

发布日期 版本 版本说明
2019-07-18 6.2.1927.7790 6.2.1927.7790
下载

安装于:

Instrument

操作系统

  • Windows 7
  • Windows 10

前提条件

  • 无此信息

支持的仪器

  • B1500A,B1505A,B1506A