이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

B4621B Bus Decoder for DDR2, DDR3, DDR4 Validation (32-bit)

The Keysight B4621B DDR memory bus decoder, used with a Keysight Technologies logic analyzer, allows you to decode and view transactions, commands, and data from a DDR2, DDR3 or DDR4 memory bus in your target system.


To use the B4621B Bus Decoder for DDR2, DDR3, DDR4 Validation Software, please do the following:

  1. Ensure that you have the Logic and Protocol Analyzer Software loaded.
  2. Load the B4621B Bus Decoder for DDR2, DDR3, DDR4 Validation Software
  3. Load the required add-in: DDR Setup Assistant and Eyefinder

Optional Add-ins:

  • B4622B DDR2/3/4 Protocol Compliance and Analysis Tool
  • B4623B Bus Decoder for LPDDR, LPDDR2, LPDDR3 Validation
  • Enhanced Turbo Trigger Tool (for 1695X modules only)
릴리스 날짜 버젼 버전 설명
2015-10-12 05.90.1104 For installing the compatible DDR, DDR2, DDR3, DDR4 bus decoder software package(32-bit).

다운로드 방법

  • Click the download button, select file and save.

설치 방법

  • After you have downloaded the software, double click on the setup file then follow the instructions which are displayed.

라이센스

  • 라이센스 필요

지원 문서

부가 소프트웨어 / 유틸리티

다운로드

설치 위치:

PC / Instrument

운영 체제

  • Windows 8
  • Windows 7
  • Windows Vista
  • Windows XP SP3
  • Windows 8.1
  • Windows Server 2003 SP2
  • Windows Server 2008 SP2
  • Windows Server 2008 R2 SP1
  • Windows 10

사전 조건

지원되는 계측기

  • 16950B, 16962A, U4154A Logic Analyzers

관련 링크