What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
B4621B Bus Decoder for DDR2, DDR3, DDR4 Validation (32-bit)
The Keysight B4621B DDR memory bus decoder, used with a Keysight Technologies logic analyzer, allows you to decode and view transactions, commands, and data from a DDR2, DDR3 or DDR4 memory bus in your target system.
To use the B4621B Bus Decoder for DDR2, DDR3, DDR4 Validation Software, please do the following:
- Ensure that you have the Logic and Protocol Analyzer Software loaded.
- Load the B4621B Bus Decoder for DDR2, DDR3, DDR4 Validation Software
- Load the required add-in: DDR Setup Assistant and Eyefinder
Optional Add-ins:
- B4622B DDR2/3/4 Protocol Compliance and Analysis Tool
- B4623B Bus Decoder for LPDDR, LPDDR2, LPDDR3 Validation
- Enhanced Turbo Trigger Tool (for 1695X modules only)
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum | Version | Versionsbeschreibung |
---|---|---|
2015-10-12 | 05.90.1104 | For installing the compatible DDR, DDR2, DDR3, DDR4 bus decoder software package(32-bit). |
Veröffentlichungsdatum | Version |
---|---|
2015-10-12 | 05.90.1104 |
Version Description |
---|
For installing the compatible DDR, DDR2, DDR3, DDR4 bus decoder software package(32-bit). |
How to Download
Click the download button, select file and save.
How to Install
After you have downloaded the software, double click on the setup file then follow the instructions which are displayed.
Lizenzierung
- Requires a License
Supporting Documentation
Add-On Software / Utilities
Installs on: PC / Instrument
Operating System
- Windows 8
- Windows 7
- Windows Vista
- Windows XP SP3
- Windows 8.1
- Windows Server 2003 SP2
- Windows Server 2008 SP2
- Windows Server 2008 R2 SP1
- Windows 10
Voraussetzungen
Supported Instruments
- 16950B, 16962A, U4154A Logic Analyzers
Ähnliche Links
Keine Softwareversion verfügbar
SHOW MORE