这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

B4621B Bus Decoder for DDR2, DDR3, DDR4 Validation (32-bit)

The Keysight B4621B DDR memory bus decoder, used with a Keysight Technologies logic analyzer, allows you to decode and view transactions, commands, and data from a DDR2, DDR3 or DDR4 memory bus in your target system.


To use the B4621B Bus Decoder for DDR2, DDR3, DDR4 Validation Software, please do the following:

  1. Ensure that you have the Logic and Protocol Analyzer Software loaded.
  2. Load the B4621B Bus Decoder for DDR2, DDR3, DDR4 Validation Software
  3. Load the required add-in: DDR Setup Assistant and Eyefinder

Optional Add-ins:

  • B4622B DDR2/3/4 Protocol Compliance and Analysis Tool
  • B4623B Bus Decoder for LPDDR, LPDDR2, LPDDR3 Validation
  • Enhanced Turbo Trigger Tool (for 1695X modules only)
发布日期 版本 版本说明
2015-10-12 05.90.1104 For installing the compatible DDR, DDR2, DDR3, DDR4 bus decoder software package(32-bit).

如何下载

  • Click the download button, select file and save.

如何安装

  • After you have downloaded the software, double click on the setup file then follow the instructions which are displayed.

颁发许可证

  • 要求具有许可证

支持文档

附加的软件/实用程序

下载

安装于:

PC / Instrument

操作系统

  • Windows 8
  • Windows 7
  • Windows Vista
  • Windows XP SP3
  • Windows 8.1
  • Windows Server 2003 SP2
  • Windows Server 2008 SP2
  • Windows Server 2008 R2 SP1
  • Windows 10

前提条件

支持的仪器

  • 16950B, 16962A, U4154A Logic Analyzers

相关链接