Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

E6702F cdma2000 Lab Application

The E6702F Lab Application can be downloaded from this page.  You may proceed to download software without a license key.  However, a valid license is required to fully complete your software installation after the download.  If a previously licensed version of the Test Application you are installing already exists in your test set, it is NOT necessary to download another license file. Instructions for retrieving the license are included in the HELP files of the 8960 File Utility, available after the installation.

Software (license) entitlement certificates for all the application products listed below are available for email delivery directly to your inbox.  Please request Keysight's free “eDelivery” service with your purchase order to get your entitlement certificate the same day your order is placed.

These releases require a specific hardware configuration.  Test sets with serial number less than MY5210 require a HW upgrade to run these releases.  Contact your Keysight representative with your test set’s config to determine your HW needs (use the 8960 Config Reader available below).

cdma2000® is a US registered certification mark of the Telecommunications Industry Association.

 

Дата выпуска Версия Описание версии

Имеется бесплатная демо-версия

2013-05-22 F.01.09 Software available for download...

Как загрузить

  1. Click on the Download button
  2. Select Run
  3. Files will be extracted to your hard drive
  4. Installation manager will start automatically

Как установить

Лицензии

Сопроводительная документация

Загрузить

Устанавливается на:

Instrument

Операционная система

  • VxWorks

Предварительные условия

  • None

Поддерживаемые приборы

  • 8960, E5515C, E5515E

Ссылки, относящиеся к этой теме