Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

GFSK IQ Baseband Builder

The GFSK IQ Baseband Builder (GFSK IQBB) was developed on MATLAB version 8.0.0.783 (R2012b), allowing you to create GFSK baseband waveforms. It contains 2 files for you to use in the MATLAB environment:

  • GFSK_N9310A_33522B_IQ.m file is used to generate baseband waveform data and download them to 33522B.
  • Data.m file is used to make custom IQ baseband signal.

With the GFSK IQBB program, you can download the GFSK baseband waveform data into a Keysight 33522B 2-channel waveform generator and generate the GFSK baseband signals.  Furthermore, you can input the GFSK baseband signals into the Keysight N9310A RF signal generator to generate the real-world GFSK signals.

Aucune version antérieure disponible