Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N1014A SFF-8431 Compliance and Debug Application for the 86100D DCA-X

The N1014A SFF-8431 Compliance and Debug Application enables you to rapidly test the 75 measurements that cover transmit parameters and the receiver test signal parameters, including return loss.

The compliance application can be installed on an 86100D DCA-X oscilloscope or a PC.

The compliance download is free and allows you to set up your test plan, but your 86100D DCA-X oscilloscope or your PC must have the N1014A license and the FlexDCA interface in order to run the tests.

Release Date Version Version Description
2018-08-07 V1.13r The N1014A SFF-8431 Compliance and Debug Application enables you to rapidly test the 75 measurements that cover transmit parameters and the receiver test signal parameters, including return loss.

How to Download

  • Click the download button and save the upgrade file to a USB flash drive or LAN folder that will be available to the target machine.

How to Install

  • Close all open programs and applications.
    Run the installation package, following all instructions to install your new firmware version.

Licensing

  • Requires a License

Supporting Documentation

Download

Installs on:

PC / Instrument

Operating System

  • Windows 7
  • Windows XP SP3

Prerequisites

  • Manually un-install previous version using N1014A V1.00 Uninstall Instructions.

Supported Instruments

  • 86100D
2013-03-26 01.00 The N1014A SFF-8431 Compliance and Debug Application enables you to rapidly test the 75 measurements that cover transmit parameters and the receiver test signal parameters, including return loss.

How to Download

  • Click the download button and save the upgrade file to a USB flash drive or LAN folder that will be available to the target machine.

How to Install

  • Close all open programs and applications.
    Run the installation package, following all instructions to install your new firmware version.

Licensing

Supporting Documentation

Download

Installs on:

PC / Instrument

Operating System

  • Windows 7
  • Windows Vista
  • Windows XP SP3
  • Windows XP SP2

Prerequisites

  • None

Supported Instruments

  • 86100D DCA-X Oscilloscope