Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

N1014A SFF-8431 Compliance and Debug Application for the 86100D DCA-X

The N1014A SFF-8431 Compliance and Debug Application enables you to rapidly test the 75 measurements that cover transmit parameters and the receiver test signal parameters, including return loss.

The compliance application can be installed on an 86100D DCA-X oscilloscope or a PC.

The compliance download is free and allows you to set up your test plan, but your 86100D DCA-X oscilloscope or your PC must have the N1014A license and the FlexDCA interface in order to run the tests.

Data de lançamento Versão Descrição da Versão
2018-08-07 V1.13r The N1014A SFF-8431 Compliance and Debug Application enables you to rapidly test the 75 measurements that cover transmit parameters and the receiver test signal parameters, including return loss.

Como Baixar

  • Click the download button and save the upgrade file to a USB flash drive or LAN folder that will be available to the target machine.

Como Instalar

  • Close all open programs and applications.
    Run the installation package, following all instructions to install your new firmware version.

Licenciamento

  • Licenciamento

Documentação de suporte

Download

Instale em:

PC / Instrument

Sistema Operacional

  • Windows 7
  • Windows XP SP3

Pré-requisitos

  • Manually un-install previous version using N1014A V1.00 Uninstall Instructions.

Instrumentos Compatíveis

  • 86100D
2013-03-26 01.00 The N1014A SFF-8431 Compliance and Debug Application enables you to rapidly test the 75 measurements that cover transmit parameters and the receiver test signal parameters, including return loss.

Como Baixar

  • Click the download button and save the upgrade file to a USB flash drive or LAN folder that will be available to the target machine.

Como Instalar

  • Close all open programs and applications.
    Run the installation package, following all instructions to install your new firmware version.

Licenciamento

Documentação de suporte

Download

Instale em:

PC / Instrument

Sistema Operacional

  • Windows 7
  • Windows Vista
  • Windows XP SP3
  • Windows XP SP2

Pré-requisitos

  • None

Instrumentos Compatíveis

  • 86100D DCA-X Oscilloscope