What are you looking for?
D-SCPI Drivers and Readme
D-SCPI instrument drivers
Downloadable Standard Commands for Programmable Instruments, or D-SCPI, instrument drivers download into VXI Command Modules (E1300, E1301, E1306, E1405, and E1406) and interpret SCPI commands into register-level I/O. It is highly recommended that the D-SCPI driver be installed whether the VXI instrument is programmed using its VXIplug&play driver or using SCPI commands embedded in an I/O language. This information does not apply to message-based modules which have built-in SCPI drivers.
發佈日期 | 版本 | 版本說明 |
---|---|---|
2006-12-27 | n/a | Zip File contains all availalbe D-SCPI Instrument Drivers and HTML (Readme) Page with instructions and links for easy file selection and download. |
發佈日期 | 版本 |
---|---|
2006-12-27 | n/a |
Version Description |
---|
Zip File contains all availalbe D-SCPI Instrument Drivers and HTML (Readme) Page with instructions and links for easy file selection and download. |
如何下載
Click the Download button, select the file and save to your PC.
如何安裝
Create a folder for the D-SCPI files. Unzip the files into that folder. Click on the HTML page: d-scpi_drivers.html so that it renders in your browser. Use your browser's Find feature (Ctrl-F) to quickly locate the instrument model number.
The HTML page also includes utilities for installing the drivers in your instrument(s).
授權
- Does Not Require a License
Installs on: Instrument
參加條件
See HTML page contained in the zip file.
支援的儀器
- See HTML page contained in the zip file for specific instruments.