検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

LTE TDD - X-Series Signal Analyzers IVI and MATLAB Instrument Drivers

Not the driver you were looking for? See all Signal Analyzer drivers at:
https://www.keysight.com/find/sa-ivi

For a complete list of all instrument drivers from Keysight, please visit www.keysight.com/find/drivers

Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)

IVI class support: IviDriver 1.0

Version Description:

Added support for

  1. M9421A and N9041B. 
  2. 256QAM support added.
  3. Channel power ETC1,ETC2,ETC3 standard, "Auto Span","Egate Start time" and "Peak Marker" functions. 
  4. Occupied Bandwidth Display, Egate Start time, Peak Marker and Display functions.
  5. SEMask Cumulative Mask and Sweep Type functions.
  6. CEVM Configure, Fetch, Read, Display, Average and Trigger functions.
  7. IQWaveform XRef Position, YRef Position, Time average count, Sample rate, Frequency Synth, IF Gain Offset, Filter BW and Filter Alpha functions.
  8. Spectrum Monitor Ref Position function.
  9. PowerVsTime Display, Limit Mask, Ramp, Auto BW, Power Trace Off, Timing Reference, Measurement Rules and Burst Trace functions.
  10. Spurious Emission Display, Report Mode and Sweep functions.
  11. Modulation Analysis Carrier Allocated and Uplink Decode functions.
  12. Trigger External 1 Delay compensation, and External 2 delay compensation function.
  13. Downlink Transient time in Transmit On/Off Power measurement.
リリース バージョン 内容
2020-04-28 2.4.1.0 Added new value (BoundariesTableResults) to RepCap OccupiedBandwidthTrace.

ダウンロード方法

  1. Click the Download button.
  2. Select the appropriate executable file.
  3. Choose Run.

インストール方法

  • Run the downloaded installer.

ライセンス

  • ライセンス不要

説明資料