What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
B4641A Protocol Development Kit (32-bit)
When purchased with a logic analyzer, the application software you order is installed on the instrument hard drive. If you need to add application support after your initial logic analyzer purchase or are controlling a logic analyzer from a host PC, you must install the appropriate software before you can make measurements.
To install the application software you have downloaded, select Start, Run… SetupLAPDKxxxxxxxx.exe (where xxxxxxxx is the version number), OK.
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum | Version | Versionsbeschreibung |
---|---|---|
2015-02-09 | 05.90 | For installing the compatible Keysight B4641A Protocol Development Kit (PDK) software package. |
Veröffentlichungsdatum | Version |
---|---|
2015-02-09 | 05.90 |
Version Description |
---|
For installing the compatible Keysight B4641A Protocol Development Kit (PDK) software package. |
How to Download
Click the download button, select file and save.
How to Install
To install the application software you have downloaded, select Start, Run SetupLAPDKxxxxxxxx.exe where xxxxxxxx is the version number , OK.
Lizenzierung
- Requires a License
Supporting Documentation
Installs on: PC / Instrument
Operating System
- Windows 7
- Windows Vista
- Windows XP SP3
- Windows XP SP2
Voraussetzungen
Supported Instruments
- 16800 series,16850 Series and 16900 series Logic Analyzers
Keine Softwareversion verfügbar
SHOW MORE