Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

B4655A FPGA Dynamic Probe / E9524A MicroBlaze Trace Toolset for Xilinx FPGAs (32-bit)

When purchased with a logic analyzer, the application software you order is installed on the instrument hard drive. If you need to add application support after your initial logic analyzer purchase or are controlling a logic analyzer from a host PC, you must install the appropriate software before you can make measurements.

To install the application software you have downloaded, select Start, Run... SetupProbeFPGAMicroBlazexxxxxxxx.exe (where xxxxxxxx is the version number), OK.

No previous versions available.