Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

B4623A Bus Decoder for LPDDR and LPDDR2 Validation

To use the Bus Decoder for LPDDR and LPDDR2 Validation, please do the following:

  1. Ensure that you have the Logic & Protocol Analyzer Software loaded.
  2. Load the B4623A Bus Decoder for LPDDR and LPDDR2 Validation
  3. Load the required add-in: DDR Setup Assistant and Eyefinder

Optional Add-ins:

  • B4621A Bus Decoder for DDR2 and DDR3 Validation
  • B4622A DDR2/3 Protocol Compliance and Analysis Tool
  • Enhanced Turbo Trigger Tool (for 1695X modules only)


 

No previous versions available.