E1962B cdma2000® / IS-95 / AMPS Mobile Test Application
The E1962B Test Application can be downloaded from this page. You may proceed to download software without a license key. However, a valid license is required to fully complete your software installation after the download. If a previously licensed version of the Test Application you are installing already exists in your test set, it is NOT necessary to download another license file. Instructions for retrieving the license are included in the HELP files of the 8960 File Utility, available after the installation.
Software (license) entitlement certificates for all the application products listed below are available for email delivery directly to your inbox. Please request Keysight's free “eDelivery” service with your purchase order to get your entitlement certificate the same day your order is placed.
These releases require a specific hardware configuration. Test sets with serial number less than MY5210 require a HW upgrade to run these releases. Contact your Keysight representative with your test set’s config to determine your HW needs (use the 8960 Config Reader available below).
cdma2000® is a US registered certification mark of the Telecommunications Industry Association.
Release Date | Version | Version Description |
Free Trial Available |
---|---|---|---|
2014-12-12 | B.22.07 | Software available for download... |
How to Download
- Click on the Download button
- Select Run
- Files will be extracted to your hard drive
- Installation manager will start automatically
How to Install
Licensing
- Requires a License
- Request Free Trial License
- Retrieve a License
Supporting Documentation
Installs on:
Instrument
Operating System
- VxWorks
Prerequisites
- None
Supported Instruments
- 8960, E5515C, E5515E