Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E6706E 1xEV-DO Lab Application

The E6706E Lab Application can be downloaded from this page. You may proceed to download software without a license key. However, a valid license is required to fully complete your software installation after the download. If a previously licensed version of the Lab Application you are installing already exists in your test set, it is NOT necessary to download another license file. Instructions for retrieving the license are included in the HELP files of the 8960 File Utility, available after the installation.

Software (license) entitlement certificates for all the application products listed below are available for email delivery directly to your inbox. Please request Keysight's free “eDelivery” service with your purchase order to get your entitlement certificate the same day your order is placed.

CAUTION:  Loading an application onto your E5515 (8960) test set that is not compatible with your E5515's hardware revision can cause your test set to lock up. This includes trial licenses. As an example, E5515C test sets shipped before February 2005 (serial number < GB4508 or any US serial number) require a HW upgrade to run lab applications. For information on software application/E5515 compatibility go to www.keysight.com/find/E5515releasenotes. Always refer to this information before loading any application onto your test set.

These releases require a specific hardware configuration. Test sets with serial number less than MY5210 require a HW upgrade to run these releases. Contact your Keysight representative with your test set’s config to determine your HW needs (use the 8960 Config Reader available below).

Release Date Version Version Description
2011-05-19 E.00.06 Annual contract subscription release

How to Download

  1. Click on the Download button
  2. Select Run
  3. Files will be extracted to your hard drive
  4. Installation manager will start automatically

How to Install

Licensing

Supporting Documentation