Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

B4621A Bus Decoder for DDR2 and DDR3 Validation

The Keysight B4621A DDR memory bus decoder, used with a Keysight Technologies logic analyzer, allows you to decode and view transactions, commands, and data from a DDR2 or DDR3 memory bus in your target system.
 

To use the B4621A Bus Decoder for DDR2 and DDR3 Validation Software, please do the following:

  1. Ensure that you have the Logic and Protocol Analyzer Software loaded.
  2. Load the B4621A Bus Decoder for DDR2 and DDR3 Validation Software
  3. Load the required add-in: DDR Setup Assistant and Eyefinder

Optional Add-ins:

  • B4622A DDR2/3 Protocol Compliance and Analysis Tool
  • B4623A Bus Decoder for LPDDR and LPDDR2 Validation
  • Enhanced Turbo Trigger Tool (for 1695X modules only)

No previous versions available.