Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2016-05-10 05.90.1110 Version 5.90 of the Logic and Protocol Analyzer software is a 32-bit application and therefore it is supported for use with 32-bit as well as 64-bit operating systems, This setup file checks for the appropriate Microsoft .NET Framework.
Veröffentlichungsdatum Version
2016-05-10 05.90.1110
Version Description
Version 5.90 of the Logic and Protocol Analyzer software is a 32-bit application and therefore it is supported for use with 32-bit as well as 64-bit operating systems, This setup file checks for the appropriate Microsoft .NET Framework.

How to Download

  • Click the download button, select file and save.

How to Install

  • See Readme File

Lizenzierung

  • Does Not Require a License

Installs on: PC / Instrument

Operating System

  • Windows 8
  • Windows 7
  • Windows Vista
  • Windows XP SP3
  • Windows® Server 2008
  • Windows® Server 2003
  • Windows® Server 2008 R2
  • Windows 8.1
  • Windows 10

Voraussetzungen

  • Information Not Available

Supported Instruments

  • 16850 Series portable logic analyzers, 16800 Series portable logic analyzers, 16900 Series modular logic analyzers, U4154A 4 Gb/s AXIe-based Logic Analyzer Module, U4301A analyzer module for PCIe 8 Gbps, U4421A protocol test module for MIPI D-PHY, U4998A HDMI 1.4 protocol/audio/video analyzer and generator, U4431A MIPI M-PHY Protocol Analyzer

How to Download

  • Click the download button, select file and save.

How to Install

  • Execute the file on the logic analyzer or host PC, and follow the on screen installation instructions.

Lizenzierung

  • Does Not Require a License

Installs on: PC / Instrument

Operating System

  • Windows XP SP2
  • Windows 2000

Voraussetzungen

  • Information Not Available

Supported Instruments

  • Windows 2000 based 1680 Series Portable and 1690 Series PC hosted Logic Analyzers
SHOW MORE