Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

MQA Software

Choisir une plateforme:
Date de mise en circulation Version Description de la version
2017-04-28 2017 MQA 2017 adds the new internal SPICE3 simulator, the new table generation capability using Python, the support for Spectre native aging simulation, enhanced checking routines for WPE and RF, and the support for MS Office 2016.

Note: The minimum license version required to run this software is 2017.01. If you need to upgrade your license, see "How to Obtain a License".

Comment télécharger

Comment installer

Autorisation d'exploitation

Document d'appui

Correctifs/versions provisoires

2016-02-09 2016.01 MQA 2016.01 includes the new rules and built-in functions, improved support of mixed SPICE syntax and advanced 16nm TMI library, reporting function enhancements and the 64-bit OS support.

Note: The minimum license version required to run this software is 3.2. If you need to upgrade your license, see "How to Obtain a License".

Comment télécharger

Comment installer

Autorisation d'exploitation

Document d'appui

Correctifs/versions provisoires

2014-06-30 2014.04 MQA 2014.04 supports BSIM-CMG QA rules, large signal RF QA solution, and sub-circuit parameter check.

Note: A new license file is required to use MQA 2014.04.

2013-03-12 2013.01 MQA 2013.01 supports integrated data flow on Keysight device modeling platform, Keysight’s industry premium RF simulator GoldenGate, Synopsys’ FineSim, rule-level parallelism, and cross-version simulator upgrade qualification.

Note: A new license file is required to use MQA 2013.01.

Téléchargez

S'installe sur:

PC

Système d'exploitation

  • Windows 7
  • Windows XP

Préalables

2012-08-17 2012.07 Model Quality Assurance (MQA) 2012.07 for Windows.

Note: MQA 2012.07 requires new 3.0 version licenses. The licenses will not be backward compatible with prior Accelicon MBP/MQA releases as these releases use a different vendor daemon.