Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

MBP Software

Choisir une plateforme:
Date de mise en circulation Version Description de la version
2017-04-28 2017 MBP 2017 includes the new SRAM cell model generation package, enhanced model extraction flows for statistical model and compact models, updated script API, improved UI, and the support for the latest model versions.

Note: The minimum license version required to run this software is 2017.01. If you need to upgrade your license, see "How to Obtain a License".

Comment télécharger

Comment installer

Autorisation d'exploitation

Document d'appui

Correctifs/versions provisoires

2016-02-09 2016.01 MBP 2016.01 includes the new corner tweaking module, improvements in statistical modeling, enhanced extraction flow for BSIM-IMG, support of UTSOI and other new model versions, and the 64-bit OS support.

Note: The minimum license version required to run this software is 3.2. If you need to upgrade your license, see "How to Obtain a License".

Comment télécharger

Comment installer

Autorisation d'exploitation

Document d'appui

Correctifs/versions provisoires

2014-06-26 2014.04 MBP 2014.04 supports integrated data flow on our device modeling platform, BSIM-CMG and BSIM6 extraction flows, new model versions, and improvements in statistical modeling.

Note: MBP 2014.04 does not require new licenses if you are currently on MBP 2013.01. New licenses are required if you are using any prior Accelicon MBP version. If you need to upgrade your license, see "How to Obtain a License".

Comment télécharger

Comment installer

Autorisation d'exploitation

Document d'appui

Correctifs/versions provisoires

2013-03-12 2013.01 MBP 2013.01 supports integrated data flow on Keysight device modeling platform, modeling SOP, circuit-based model extraction, built-in PCA analysis for variation modeling, and a GUI-based custom model extraction environment.

Note: MBP 2013.01 does not require new licenses if you are currently on MBP 2012.07. New licenses are required if you are using any prior Accelicon MBP version. If you need to upgrade your license, see "How to Obtain a License".

2012-08-17 2012.07 Model Builder Program (MBP) 2012.07 for Windows.

Note: MBP 2012.07 requires new 3.0 version licenses. The licenses will not be backward compatible with prior Accelicon MBP/MQA releases as these releases use a different vendor daemon.

Téléchargez

S'installe sur:

PC

Système d'exploitation

  • Windows 7
  • Windows XP

Préalables

Liens associés

2012-01-04 2011.2.0 Requires FlexNet 11 Licensing Software
Téléchargez

S'installe sur:

PC

Système d'exploitation

  • Windows 7
  • Windows Vista
  • Windows XP

Préalables

Instruments appuyés

  • Not Applicable

Liens associés