What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Firmware for Optical Power Sensor Modules and Optical Power Head Interface Modules
This is a firmware package for optical power sensor modules and power head interface modules. Please use the module update program for installing this firmware file to your instruments
IMPORTANT: The Module Update Program is required for all module updates.
You can upgrade Keysight module firmware via GPIB. In some cases, LAN or a serial null-modem cable connection can also be used.
Requirements:
- PC running Windows operating system.
- To update via GPIB the PC must be fitted with a suitable interface card or adapter.
- Alternatively, a serial null-modem cable is required, such as is supplied with your Keysight Lightwave mainframe.
Download and extract "ModuleUpdate.exe" to a directory on your PC's hard drive, then execute Module_Update.exe to install the module update program.
The readme.htm file asssociated with the module update program contains:
- Notification of prerequisites,
- Notification of known issues,
- Detailed instructions for use.
Be sure to study this file before attempting to use the module update software.
A Keysight recomenda usar a versão mais atual, que inclui as correções de bugs e arquivos de segurança mais atualizados disponíveis.
Data de lançamento | Versão | Descrição da Versão |
---|---|---|
2010-07-12 | 4.06 | Power Meter Module |
Data de lançamento | Versão |
---|---|
2010-07-12 | 4.06 |
Version Description |
---|
Power Meter Module |
Como Baixar
See Above
Como Instalar
See Above
Licenciamento
- Does Not Require a License
Documentação de suporte
Software / Utilitários Complementares
Installs on: Instrument
Pré-requisitos
- Information Not Available
Instrumentos Compatíveis
- 8163A and 8163B
Não há versão de software disponível
SHOW MORE