Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Firmware for Optical Power Sensor Modules and Optical Power Head Interface Modules

This is a firmware package for optical power sensor modules and power head interface modules. Please use the module update program for installing this firmware file to your instruments

IMPORTANT: The Module Update Program is required for all module updates.

You can upgrade Keysight module firmware via GPIB. In some cases, LAN or a serial null-modem cable connection can also be used.

Requirements:

  • PC running Windows operating system.
  • To update via GPIB the PC must be fitted with a suitable interface card or adapter.
  • Alternatively, a serial null-modem cable is required, such as is supplied with your Keysight Lightwave mainframe.

Download and extract "ModuleUpdate.exe" to a directory on your PC's hard drive, then execute Module_Update.exe to install the module update program.

The readme.htm file asssociated with the module update program contains:

  • Notification of prerequisites,
  • Notification of known issues,
  • Detailed instructions for use.

Be sure to study this file before attempting to use the module update software.

Release Date Version Version Description
2010-07-12 4.06 Power Meter Module

How to Download

  • See Above

How to Install

  • See Above

Licensing

  • Does Not Require a License

Supporting Documentation

Add-On Software / Utilities

Download

Installs on:

Instrument

Prerequisites

  • Information Not Available

Supported Instruments

  • 8163A and 8163B