What are you looking for?
8159xx Optical Switch Modules Firmware
IMPORTANT: The Module Update Program is required for all module updates.
You can upgrade Keysight module firmware via GPIB. In some cases, LAN or a serial null-modem cable connection can also be used.
The readme.htm file asssociated with the module update program contains:
- Notification of prerequisites,
- Notification of known issues,
- Detailed instructions for use.
Be sure to study this file before attempting to use the module update software.
Release Date | Version | Version Description |
---|---|---|
2005-07-22 | 4.50 | Firmware for 81591B, 81594B, 81595B - Switch Firmware Version 4.50 |
Release Date | Version |
---|---|
2005-07-22 | 4.50 |
Version Description |
---|
Firmware for 81591B, 81594B, 81595B - Switch Firmware Version 4.50 |
Does not work with 8159xA or 8159xS models.
How to Download
- Download and extract "ModuleUpdate.exe" to a directory on your PC's hard drive, then execute Module_Update.exe to install the module update program.
How to Install
- See Documentation
Licensing
- Does Not Require a License
Supporting Documentation
Add-On Software / Utilities
Installs on: Instrument
Prerequisites
- PC running Windows operating system.
- To update via GPIB the PC must be fitted with a suitable interface card or adapter. Alternatively, a serial null-modem cable is required, such as is supplied with your Agilent Lightwave mainframe.
Supported Instruments
- 8159xB
How to Download
See Above Download and extract "ModuleUpdate.exe" to a directory on your PC's hard drive, then execute Module_Update.exe to install the module update program.
How to Install
See Documentation in Zip file
Licensing
- Does Not Require a License
Installs on: Instrument
Prerequisites
PC running Windows operating system. To update via GPIB the PC must be fitted with a suitable interface card or adapter. Alternatively, a serial null-modem cable is required, such as is supplied with your Agilent Lightwave mainframe.
Supported Instruments
- 8159xA, 8159xS