您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Genesys 軟體

發佈日期 版本 版本說明
2016-01-28 2015.08 Genesys 2015.08 添加了與頻率-溫度-頻移有關的 Keysight Sys-Parameter 模型庫和廠商模型庫;新的 3D 互動式繪圖功能;新的多維內插功能和 MATLAB 腳本除錯器

註:執行此軟體需要的最低授權版本為 3.2。請選擇“New Release License Request”,以便在安裝之前獲得已更新的授權

如何下載

如何安裝

授權

支援文件

外掛軟體/工具程式

2014-07-08 2014.03 Genesys 2014.03 adds new Modulated RF Analysis, Direct Filter Synthesis enhancement and X-parameter Libraries

Note: New licenses are required for the Genesys 2014.03 release. Select the “New Release License Request” to obtain your updated licenses before installation.

如何下載

如何安裝

授權

支援文件

外掛軟體/工具程式

2012-02-08 2012.01 Genesys 2012.01 adds new enhancements and significant reliability improvements over previous Genesys releases.
  • Genesys 2012.01 has a companion Genesys 2012.01 SP1 service pack.
  • Genesys 2012.01 SP1 Service Pack must be installed on top of an existing Genesys 2012.01 installation and uses the same license and language pack as the Genesys 2012.01 release.
  • New licenses are required for the Genesys 2012.01 release, but not required for the SP1 service pack. Select the “New Release License Request” to obtain your updated licenses before installation.
2010-07-08 2010.05 Genesys 2010.05 builds upon the features of previous Genesys releases. IMPORTANT NOTE: In order to install the Genesys 2010.05 SP1 download, you must first have an installation of Genesys 2010.05 present.
2009-10-30 2009.04 SP1 Genesys 2009.04 SP1 replaces Genesys 2009.04 Completely. DO NOT install Genesys 2009.04 SP1 over existing Genesys 2009.04.