Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Test Exec SL Version 7 Patches and Hotfixes

Test Exec SL Version 7 Software Updates

Patches and Hotfixes for Test Exec SL 7 Version 7

This TestExec SL version 7.1.5 HotFix provides enhancement and bug fix for:

1. A bug has been fixed where symbols in TestStepLocals and TestStepParms are unable to be reset by calling existing APIs from action DLL.
2. A bug has been fixed where txsl crashes when running testplan with sequence call and first UUT is disabled.
3. An enhancement has been made to decrease test time when Pos = UutPosId in testplan with high number of UUTs.
4. A bug has been fixed where Load Unload testplan a few times causing memory leak.

For full information of enhancements and bug fixes in this patch, please refer to the readme.txt file in the zip file.

Data de lançamento Versão Descrição da Versão
2018-11-07 7.1.5 HotFix 7.1.5 HotFix

Como Baixar

  • Please click on the Download button to download the zip file.

Como Instalar

  • Copy Bin and Lib directory. Paste it to

          - C:\Program Files\Agilent\TestExec SL 7.1 (32-bit)

          - C:\Program Files (x86)\Agilent\TestExec SL 7.1 (64-bit)

  • Merge and replace all the files and folders.
  • Note: Please backup existing files before replace.

Licenciamento

  • Não Requer Licença
Download

Instale em:

PC

Sistema Operacional

  • Windows 7

Pré-requisitos

  • This hotfix only works in Windows 7.
  • This hotfix is ONLY applicable to TestExec SL 7.1.5 version. If the current installed version is NOT TxSL 7.1.5, please install TxSL 7.1.5 Patch before applying this hotfix.

Instrumentos Compatíveis

  • TS-5040, TS-5020, TS-8989, TS-5400 PXI, TS-8900