您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Test Exec SL Version 7 Patches and Hotfixes

Test Exec SL Version 7 Software Updates

Patches and Hotfixes for Test Exec SL 7 Version 7

This TestExec SL version 7.1.5 HotFix provides enhancement and bug fix for:

1. A bug has been fixed where symbols in TestStepLocals and TestStepParms are unable to be reset by calling existing APIs from action DLL.
2. A bug has been fixed where txsl crashes when running testplan with sequence call and first UUT is disabled.
3. An enhancement has been made to decrease test time when Pos = UutPosId in testplan with high number of UUTs.
4. A bug has been fixed where Load Unload testplan a few times causing memory leak.

For full information of enhancements and bug fixes in this patch, please refer to the readme.txt file in the zip file.

發佈日期 版本 版本說明
2018-11-07 7.1.5 HotFix 7.1.5 HotFix

如何下載

  • Please click on the Download button to download the zip file.

如何安裝

  • Copy Bin and Lib directory. Paste it to

          - C:\Program Files\Agilent\TestExec SL 7.1 (32-bit)

          - C:\Program Files (x86)\Agilent\TestExec SL 7.1 (64-bit)

  • Merge and replace all the files and folders.
  • Note: Please backup existing files before replace.

授權

  • 不需要授權
下載

安裝於:

PC

作業系統

  • Windows 7

必備檔案

  • This hotfix only works in Windows 7.
  • This hotfix is ONLY applicable to TestExec SL 7.1.5 version. If the current installed version is NOT TxSL 7.1.5, please install TxSL 7.1.5 Patch before applying this hotfix.

支援的儀器

  • TS-5040, TS-5020, TS-8989, TS-5400 PXI, TS-8900