Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Test Exec SL Version 7 Patches and Hotfixes

Test Exec SL Version 7 Software Updates

Patches and Hotfixes for Test Exec SL 7 Version 7

This TestExec SL version 7.1.5 HotFix provides enhancement and bug fix for:

1. A bug has been fixed where symbols in TestStepLocals and TestStepParms are unable to be reset by calling existing APIs from action DLL.
2. A bug has been fixed where txsl crashes when running testplan with sequence call and first UUT is disabled.
3. An enhancement has been made to decrease test time when Pos = UutPosId in testplan with high number of UUTs.
4. A bug has been fixed where Load Unload testplan a few times causing memory leak.

For full information of enhancements and bug fixes in this patch, please refer to the readme.txt file in the zip file.

Date de mise en circulation Version Description de la version
2018-11-07 7.1.5 HotFix 7.1.5 HotFix

Comment télécharger

  • Please click on the Download button to download the zip file.

Comment installer

  • Copy Bin and Lib directory. Paste it to

          - C:\Program Files\Agilent\TestExec SL 7.1 (32-bit)

          - C:\Program Files (x86)\Agilent\TestExec SL 7.1 (64-bit)

  • Merge and replace all the files and folders.
  • Note: Please backup existing files before replace.

Autorisation d'exploitation

  • Ne requiert aucune licence
Téléchargez

S'installe sur:

PC

Système d'exploitation

  • Windows 7

Préalables

  • This hotfix only works in Windows 7.
  • This hotfix is ONLY applicable to TestExec SL 7.1.5 version. If the current installed version is NOT TxSL 7.1.5, please install TxSL 7.1.5 Patch before applying this hotfix.

Instruments appuyés

  • TS-5040, TS-5020, TS-8989, TS-5400 PXI, TS-8900