Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

TS-5000 Version 7 Patches and Hotfixes

TS-5000 Version 7 Patches and Hotfixes for Windows 7 32-bit, Windows 7 64-bit and Windows XP 32-bit

Release summary:

  • Bug fix for detecting invalid/defective load card in SysConfig.exe. It will show unknown when defective load cards are detected.
  • Update test limit for VI in CEDGN U8989A.tpa and CEDGN U8972A.tpa.
Release Date Version Version Description
2018-11-28 7.1.9 TS-5000 version 7.1 Service Pack 9

How to Download

  • Please click on the Download button to download the patch.

How to Install

  • Please double click on the file setup.exe or right click the file setup.exe and select run

Licensing

  • Does Not Require a License
Download

Installs on:

PC

Operating System

  • Windows 7 32-bit
  • Windows 7 64-bit
  • Windows XP 32-bit

Prerequisites

  • TestExec SL ver. 7.1.4 (or greater) must be installed prior to the installation of this patch.

Supported Instruments

  • Entire TS-5400 family includes TS-5020, TS-5030, TS-5400 PXI, TS-5400, TS-5410, and TS-8989