Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

IC-CAP Software

Choisir une plateforme:
Date de mise en circulation Version Description de la version
2016-02-09 2016.01 IC-CAP 2016.01 includes drivers update, improved measurement speed for E5270/B1500A/B1505A, HF noise and multiport simulation for HSPICE, enhanced PSPICE support and the 64-bit OS support.

Note: The minimum license version required to run this software is 3.2. If you are a supported customer, login to the Keysight Software Manager to obtain your updated licenses before installation.

Comment télécharger

Comment installer

Autorisation d'exploitation

Document d'appui

Correctifs/versions provisoires

2014-06-26 2014.04 IC-CAP 2014.04 includes three new extraction packages for BSIM-CMG, BSIM6, and DynaFET modeling, supports PEL/Python programming editor, and WaferPro enhancements made in the test plan run page.

Note: New licenses are required for this release. If you are a supported customer, login to the Keysight Software Manager to obtain your updated licenses before installation.

Comment télécharger

Comment installer

Autorisation d'exploitation

Document d'appui

Correctifs/versions provisoires

2013-01-14 2013.01 IC-CAP 2013.01 enables Python programming, includes a new extraction package for the Angelov-GaN model, supports Smartspice simulator and gain compression and intermodulation distortion measurements with the Keysight PNA-X Network Analyzer.

New licenses are required for this release. If you are a supported customer, login to the Keysight Software Manager to obtain your updated licenses before installation. If you upgrade your license to 3.0 version and use IC-CAP 2007 or earlier version, you need to install the Keysight EEsof Licensing Tools. This will allow your licensing to function properly, and address certain lingering license issues.