What are you looking for?
Using Keysight’s U2500A Series USB Modular Data Acquisition with MATLAB
MATLAB® is a well known software environment and programming language with over 1,000,000 users. MATLAB enables you to configure, control, and acquire data from U2500A series data acquisition devices. Once data is in MATLAB, you can analyze and visualize that data using interactive tools and command-line functions for data analysis tasks such as signal processing, statistical analysis, digital filtering, curve fitting, and nonlinear optimization. MATLAB is also used for generating waveforms and developing Test & Measurement applications.
MATLAB supports Keysight U2500A series data acquisition devices using MATLAB, the MATLAB Data Acquisition Toolbox, and a software adaptor available for download here. A MATLAB help file is also available for download here with instructions for getting started using MATLAB with your U2500A series devices.
Note: The Keysight U2500A Series data acquisition devices are not compatible with MATLAB versions later than R2007a and operating systems later than Windows XP.
More Information: https://www.mathworks.com/products/instrument/supported/keysight.html
MATLAB is a registered trademark of The MathWorks, Inc.
Veröffentlichungsdatum | Version | Versionsbeschreibung |
---|---|---|
2011-04-14 | 1.2.0.0 | This installation enables MATLAB to be used with your U2500A series hardware. |
Veröffentlichungsdatum | Version |
---|---|
2011-04-14 | 1.2.0.0 |
Version Description |
---|
This installation enables MATLAB to be used with your U2500A series hardware. |
How to Download
See Documentation
How to Install
See Documentation
Lizenzierung
- Does Not Require a License