Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N7624B Signal Studio Software for LTE / LTE-Advanced / LTE-Advanced Pro FDD

 * Real-time versions are not compatible with the N5182A MXG signal generator.

Release Date Version Version Description
2017-07-26 16.2.3.0 Added additional support for LTE-A Pro features | See release notes for more enhancements and issues resolved.
2017-03-03 16.0.2.2 Added .setx file export to VSA, Added support for LTE-A Pro plus other enhancements | See "release notes" for more enhancement and issues resolved...
2016-08-15 15.0.3.2 Fixed the issue where power offset and frequency offset could not be adjusted with imported waveform in MSR | See "release notes" section of the webhelp link for details.
2016-03-18 15.0.2.1 See "release notes" section of the webhelp link for details.
2016-03-01 15.0.2.0 See "release notes" section of the webhelp link for details.
2015-09-28 14.5.1.1 Added direct-connectivity support for the E6640A EXM Wireless Test Set, EXF Wireless Test, M9420A VXT PXIe Vector Transceiver | See "release notes" section of the webhelp link for details.
2015-05-29 14.0.5.0 X-Series minimum firmware B.01.51 | Simulate up to 100 UEs in a bandwidth for BTS load and Stress tests | See "release notes" section of the webhelp link for details.
2013-07-25 11.5.0.1 Arb and real-time version 11.5.0.1 | X-Series minimum firmware B.01.20 | The last version to support legacy carriers including Basic/Advanced 2010-12 Carriers and the earlier ones | See “release notes” section of the webhelp link for details.