X 系列信号分析仪 LTE FDD IVI 和 MATLAB 仪器驱动程序
For a complete list of all instrument drivers from Keysight, please visit www.keysight.com/find/drivers
This driver download installs the IVI-C, IVI-COM, and MATLAB driver components.
Keysight instrument drivers also require that Keysight IO Libraries Suite be installed. To get the latest release of the IO Libraries Suite, go to www.keysight.com/find/iosuite
Current Version Details | |
---|---|
Version | 1.0.7.0 |
Models Supported | N9010A, N9020A, N9030A |
IO Libraries Required Version | 16.0 or greater |
Driver Types and Version |
IVI-C (32-bit/64-bit) IVI-COM (32-bit/64-bit) MATLAB (32-bit/64-bit) |
IVI Classes Supported | IviDriver 1.0 |
Minimum IVI Shared Components Version | 2.2.1.0 |
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 1.0
IVI Generation: IVI-2014
发布日期 | 版本 | 版本说明 |
---|---|---|
2019-09-26 | 1.1.7.0 | Added M8920A, M90XA, N9041B Model Support. |
如何下载
- Click the Download button
- Select the appropriate executable file
- Choose Run
如何安装
- Run the downloaded installer
颁发许可证
- 不要求具有许可证
支持文档
安装于:
PC / Instrument
下载
操作系统
- Windows 8
- Windows 7
- Windows 10
前提条件
支持的仪器
- N9010A, N9020A, N9030A, N9000B, N9010B, N9020B, N9030B, N9040B, N9041B, N9000A, SPN9026A, SPN9003A, M9290A, M9420A, M9421A, M8920A, M90XA