Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

N7625B Signal Studio Software for LTE / LTE-Advanced TDD

* Real-time versions are not compatible with the N5182A MXG signal generator

Release Date Version Version Description
2017-03-03 16.0.2.1 Added Time Scale Factor for wideband test and Uplink PSD Equalization for Carrier Aggregation (Basic LTE-A) | See "release notes" for a listing of issues resolved for this version...
2016-08-15 Version 15.0.3.2 Fixed the issue where power offset and frequency offset could not be adjusted with imported waveform in MSR | See "release notes" section of the webhelp link for details.
2016-03-18 15.0.2.1 See "release notes" section of the webhelp link for details.
2016-03-01 15.0.2.0 See "release notes" section of the webhelp link for details.
2015-09-29 14.5.1.1 Added direct-connectivity support for the E6640A EXM Wireless Test Set, EXF Wireless Test, M9420A VXT PXIe Vector Transceiver | See "release notes" section of the webhelp link for details
2015-05-29 14.0.5.0 X-Series minimum firmware B.01.51 | Simulate up to 100 UEs in a bandwidth for BTS load and Stress tests | See "release notes" section of the webhelp link for details.
2013-07-25 7.5.0.1 Arb and real-time version 7.5.0.1 | X-Series minimum firmware B.01.20 | The last version to support legacy carriers including Basic/Advanced 2010-12 Carriers and the earlier ones | See “release notes” section of the webhelp link for details.