Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N7625B Signal Studio Software for LTE / LTE-Advanced TDD

Real-time versions are not compatible with the N5182A MXG signal generator

N7625B is discontinued and the trial license is no longer valid. Please use the free trial license for the N7625EMBC which can be found at the link in the “Licensing” section. N7625EMBC can ONLY work with the latest N7625C software.

Release Date Version Version Description
2017-03-03 16.0.2.1 Added Time Scale Factor for wideband test and Uplink PSD Equalization for Carrier Aggregation (Basic LTE-A) | See "release notes" for a listing of issues resolved for this version...
2016-08-15 Version 15.0.3.2 Fixed the issue where power offset and frequency offset could not be adjusted with imported waveform in MSR | See "release notes" section of the webhelp link for details.
2016-03-18 15.0.2.1 See "release notes" section of the webhelp link for details.
2016-03-01 15.0.2.0 See "release notes" section of the webhelp link for details.
2015-09-29 14.5.1.1 Added direct-connectivity support for the E6640A EXM Wireless Test Set, EXF Wireless Test, M9420A VXT PXIe Vector Transceiver | See "release notes" section of the webhelp link for details
2015-05-29 14.0.5.0 X-Series minimum firmware B.01.51 | Simulate up to 100 UEs in a bandwidth for BTS load and Stress tests | See "release notes" section of the webhelp link for details.
2013-07-25 7.5.0.1 Arb and real-time version 7.5.0.1 | X-Series minimum firmware B.01.20 | The last version to support legacy carriers including Basic/Advanced 2010-12 Carriers and the earlier ones | See “release notes” section of the webhelp link for details.