A Keysight recomenda usar a versão mais atual, que inclui as correções de bugs e arquivos de segurança mais atualizados disponíveis.
Gratuito Trial
Data de lançamento Versão Descrição da Versão
2024-04-19 11.60.00103 Lets you analyze UXR/MXR/EXR-Series, 9000 Series, S-Series, 90000 Series, V-Series, and Z-Series oscilloscope data offline on your PC.
Data de lançamento Versão
2024-04-19 11.60.00103
Version Description
Lets you analyze UXR/MXR/EXR-Series, 9000 Series, S-Series, 90000 Series, V-Series, and Z-Series oscilloscope data offline on your PC.

Como Baixar

  • Click “Download”. No licensing is required to download the application.

Como Instalar

  • After downloading, right-click the downloaded SetupInfiniium.exe file and choose "Run as administrator" (or some other option for running with elevated privileges); then, follow the on-screen installation instructions. The application will be installed on your PC.
  • The application includes demo waveforms that can be used for product evaluation without any licensing.
  • To import user waveforms or to use application upgrades such as serial decode, advanced signal integrity, and jitter, licenses are required.

Licenciamento

  • Requires a License

Documentação de suporte

Installs on: PC

Sistema Operacional

  • Windows 10

Pré-requisitos

  • Information Not Available

Instrumentos Compatíveis

  • See Product Details

Como Baixar

  • Click “Download”. No licensing is required to download the application.

Como Instalar

  • After downloading, right-click the downloaded SetupInfiniium.exe file and choose "Run as administrator" (or some other option for running with elevated privileges); then, follow the on-screen installation instructions. The application will be installed on your PC.
  • The application includes demo waveforms that can be used for product evaluation without any licensing.
  • To import user waveforms or to use application upgrades such as serial decode, advanced signal integrity, and jitter, licenses are required.

Licenciamento

  • Requires a License

Installs on: PC

Sistema Operacional

  • Windows 10, 64-bit

Pré-requisitos

  • Information Not Available

Instrumentos Compatíveis

  • See Product Details

Como Baixar

  • Click “Download”. No licensing is required to download the application.

Como Instalar

  • After downloading, right-click the downloaded SetupInfiniium.exe file and choose "Run as administrator" (or some other option for running with elevated privileges); then, follow the on-screen installation instructions. The application will be installed on your PC.
  • The application includes demo waveforms that can be used for product evaluation without any licensing.
  • To import user waveforms or to use application upgrades such as serial decode, advanced signal integrity, and jitter, licenses are required.

Licenciamento

  • Requires a License

Installs on: PC

Sistema Operacional

  • Windows 10, Windows 7, 64-bit

Pré-requisitos

  • Information Not Available

Instrumentos Compatíveis

  • See Product Details
SHOW MORE