Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Infiniium Offline Oscilloscope Analysis Software Free Trial

Date de mise en circulation Version Description de la version

Essai gratuit disponible

2020-09-09 06.55.00902 Lets you analyze MXR-Series, 9000 Series, S-Series, 90000 Series, V-Series, and Z-Series oscilloscope data offline on your PC. For analysis of UXR-Series oscilloscope data, see the "Previous Versions" tab.

Comment télécharger

  • Click “Download”. No licensing is required to download the application.

Comment installer

  • After downloading, run the downloaded SetupInfiniium.exe program. The application will be installed on your PC.
  • The application includes demo waveforms that can be used for product evaluation without any licensing.
  • To import user waveforms or to use application upgrades such as serial decode, advanced signal integrity, and jitter, licenses are required.

Autorisation d'exploitation

Document d'appui

Téléchargez

S'installe sur:

PC

Système d'exploitation

  • Windows 10, Windows 7, 64-bit

Préalables

  • Information non-disponible

Instruments appuyés

  • See Product Details