您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Infiniium 離線示波器分析軟體免費試用

發佈日期 版本 版本說明

免費試用版

2020-09-09 06.55.00902 Lets you analyze MXR-Series, 9000 Series, S-Series, 90000 Series, V-Series, and Z-Series oscilloscope data offline on your PC. For analysis of UXR-Series oscilloscope data, see the "Previous Versions" tab.

如何下載

  • Click “Download”. No licensing is required to download the application.

如何安裝

  • After downloading, run the downloaded SetupInfiniium.exe program. The application will be installed on your PC.
  • The application includes demo waveforms that can be used for product evaluation without any licensing.
  • To import user waveforms or to use application upgrades such as serial decode, advanced signal integrity, and jitter, licenses are required.

授權

支援文件

下載

安裝於:

PC

作業系統

  • Windows 10, Windows 7, 64-bit

必備檔案

  • 無相關資訊

支援的儀器

  • See Product Details