这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

Infiniium 离线示波器分析软件免费试用

发布日期 版本 版本说明

免费试用

2020-09-09 06.55.00902 Lets you analyze MXR-Series, 9000 Series, S-Series, 90000 Series, V-Series, and Z-Series oscilloscope data offline on your PC. For analysis of UXR-Series oscilloscope data, see the "Previous Versions" tab.

如何下载

  • Click “Download”. No licensing is required to download the application.

如何安装

  • After downloading, run the downloaded SetupInfiniium.exe program. The application will be installed on your PC.
  • The application includes demo waveforms that can be used for product evaluation without any licensing.
  • To import user waveforms or to use application upgrades such as serial decode, advanced signal integrity, and jitter, licenses are required.

颁发许可证

支持文档

下载

安装于:

PC

操作系统

  • Windows 10, Windows 7, 64-bit

前提条件

  • 无此信息

支持的仪器

  • See Product Details