What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Sequence Studio software and demo mode
Use the links below to install or update your existing Sequence Studio software.
Sequence Studio software is a PC-based application, it can be downloaded and run in demo mode without a license, but with limited functionalities.
Downloading the Sequence Studio software
- Click on the Download button for .exe file below and choose Run.
You will need purchase and install a commercial license on your PC to enable full functionality of Sequence Studio
- Locate the Host ID from the PC on which you installed the Sequence Studio software. Click Start > (All) Programs > Keysight > Keysight License Manager.
- Follow the instructions on your entitlement certificate to proceed with the license redemption and installation.
For detailed information, refer to the Installation Manual below.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2012-05-31 | 01.00.05 | Software file available for download. |
Release Date | Version |
---|---|
2012-05-31 | 01.00.05 |
Version Description |
---|
Software file available for download. |
How to Download
- See Above
How to Install
- Information Not Available
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: Instrument
Operating System
- Windows XP
- Windows 2000
Prerequisites
- Not Applicable
Supported Instruments
- E6607A, E6607B
Related Links
No previous versions available
SHOW MORE